IESNA:LM-63-2002
[TEST]P1437587
[TESTLAB]INNOVATION CENTER(G1)
[ISSUEDATE]03/27/202
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G1-2602-696-12)
[MANUFAC] COOPER LIGHTING SOLUTIONS - McGraw-Edison
[LUMCAT]GALN-SB5C-735-U-T3LG-HSS
[LUMINAIRE] GALLEON II AREA AND ROADWAY HIGH DENSITY LUMINAIRE 615mA 5xLight Square PACKAGE 70CRI 3500K FIXTURE w/ TYPE III LOW GLARE WITH HOUSE SIDE SHIELD
[LAMP] (130) 3500K CCT, 70 CRI LEDS
[DRIVER] ELECTRONIC DRIVER
[_INPUT_ELECTRICAL]120 VOLTS 2.08A 249.5W
[_SEARCH_SOURCETYPE]LED
[_SEARCH_CRI]70
[_SEARCH_COLORTEMP]3500K
[_PF]0.97
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Façade, Government, Healthcare
[MORE] Hospitality, Hotel, Industrial, Institutional, Library, Manufacturing, Office, Parking, Parks, Pathway
[MORE] Pedestrian, Prison, Recreation, Residential, Retail, Roadway, Sidewalk, Site, Street, Substation, Utility
[MORE] Walkway, Warehouse, Wet Location
[_SEARCH_MOUNTING] POLE, ARM
[_LIFETIME_TM21_2011] 60000
[_LIFETIME PERCENTAGE] L70(10000)
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]28911.1
TILT=NONE
130 -1 1 37 22 1 1 1.5000 1.0000 0.0000
1.000 1 249.5
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5 25 27.5 30 32.5 35 37.5 40 42.5 45 47.5 50 
 52.5 55 57.5 60 62.5 65 67.5 70 72.5 75 77.5 80 82.5 85 87.5 90 
0 5 15 25 35 45 55 65 75 80 85 90 95 105 115 125 135 145 155 165 175 180 
4026.8 4051.5 3821.4 3369.4 3114.6 3090.0 3106.4 3172.2 3303.7 3476.2 3665.3 4051.5 4898.0 5933.4 7108.6 8259.1 9146.7 9837.0 
10675.2 11242.3 11546.4 11579.2 10897.1 10256.1 9705.5 8670.0 6549.8 4446.0 3550.2 2333.9 846.5 452.0 304.1 164.4 115.1 65.7 0.0 
4026.8 4059.7 3829.6 3385.8 3131.1 3098.2 3122.9 3188.6 3311.9 3500.9 3698.1 4059.7 4906.2 5974.5 7207.2 8283.8 9228.9 10034.2 
10757.4 11340.9 11718.9 11743.6 10995.8 10354.7 9754.8 8702.9 6673.1 4585.7 3550.2 2342.1 846.5 468.4 312.3 172.6 115.1 65.7 0.0 
4026.8 4051.5 3846.0 3451.6 3172.2 3131.1 3155.7 3229.7 3361.2 3566.6 3796.7 4125.5 4848.6 5966.3 7182.6 8398.8 9516.5 10453.4 
11349.1 12146.3 12598.3 12754.4 12565.4 11718.9 10995.8 10173.9 8020.8 5399.3 3829.6 2605.1 1142.3 550.6 369.8 246.5 189.0 106.8 0.0 
4026.8 4059.7 3887.1 3533.8 3254.3 3221.5 3229.7 3311.9 3468.0 3698.1 4010.4 4396.7 4922.6 5917.0 7166.1 8538.6 9795.9 10888.9 
11924.4 12820.2 13452.9 13855.6 13921.4 13806.3 13272.2 12310.6 11587.5 10420.5 8374.2 5317.1 2128.5 879.3 542.4 353.4 254.8 
123.3 0.0 
4026.8 4076.2 3944.7 3722.8 3426.9 3369.4 3402.3 3500.9 3681.7 3969.3 4355.6 4840.4 5374.6 6122.4 7190.8 8555.0 10083.5 11472.4 
12516.1 13428.3 14110.4 14570.6 14932.2 15302.0 15441.7 15162.3 14702.1 13954.2 12179.2 8637.2 4569.2 1750.4 846.5 452.0 254.8 
123.3 0.0 
4026.8 4067.9 4002.2 3895.4 3714.6 3615.9 3681.7 3854.3 4067.9 4363.8 4815.8 5407.5 6106.0 6804.5 7700.3 8908.4 10363.0 11784.7 
12992.7 13666.6 14184.4 14718.5 15277.4 16008.8 16723.7 17274.3 17529.1 17635.9 16271.7 12409.3 7388.0 3007.8 1158.7 542.4 263.0 
115.1 0.0 
4026.8 4100.8 4076.2 4084.4 4084.4 4076.2 4141.9 4347.3 4651.4 5070.5 5588.3 6245.7 7018.2 7938.6 8990.5 10206.8 11209.4 12162.7 
12984.5 13715.9 14406.2 15096.6 16049.9 17068.9 17948.2 18252.3 17545.5 16173.1 14472.0 11801.1 7190.8 2810.6 904.0 435.6 189.0 
57.5 0.0 
4026.8 4092.6 4125.5 4207.6 4339.1 4511.7 4782.9 5062.3 5440.3 5900.6 6508.7 7289.4 8201.6 9294.6 10502.7 11784.7 12820.2 13551.6 
14167.9 14833.6 15704.7 16690.9 17603.1 18227.6 17611.3 16304.6 14710.3 12647.6 9549.4 5522.5 2638.0 1347.8 756.1 443.8 279.4 
98.6 0.0 
4026.8 4092.6 4174.8 4314.5 4528.1 4832.2 5234.9 5719.8 6303.2 6944.3 7700.3 8587.9 9623.3 10839.6 12220.2 13502.3 14521.3 15351.3 
16000.5 16896.3 18071.5 19213.8 19879.5 19361.7 18022.2 16551.2 14455.6 11012.2 6993.6 3632.4 1972.3 1117.7 756.1 534.2 312.3 123.3 
0.0 
4026.8 4084.4 4166.6 4347.3 4593.9 4930.8 5374.6 5875.9 6533.4 7182.6 7987.9 8924.8 10091.8 11332.7 12820.2 14266.5 15548.6 16690.9 
17668.8 18852.2 20421.9 21679.2 22262.7 21539.5 19805.5 17414.0 14250.1 9952.1 5497.9 2802.4 1528.6 953.3 641.0 435.6 271.2 139.7 
0.0 
4026.8 4051.5 4133.7 4322.7 4602.1 4963.7 5382.8 5966.3 6599.1 7297.6 8144.1 9097.4 10231.5 11464.2 12927.0 14430.9 15622.5 16658.0 
17463.4 18367.3 19509.7 20167.1 20109.6 18827.6 16633.3 14052.9 11053.3 7240.1 3878.9 1914.8 1158.7 723.2 484.9 279.4 189.0 82.2 0.0 
4026.8 4043.3 4109.0 4273.4 4519.9 4848.6 5251.3 5736.2 6344.3 6944.3 7634.6 8423.5 9327.5 10363.0 11538.1 12844.8 14036.4 14940.4 
15671.8 16436.1 17175.7 17356.5 16855.2 15203.4 13058.5 10683.5 8193.4 5300.6 2794.1 1446.4 928.6 599.9 353.4 180.8 115.1 57.5 0.0 
4026.8 4018.6 4059.7 4174.8 4363.8 4626.8 4939.0 5300.6 5703.3 6155.3 6615.5 7141.5 7782.5 8497.5 9385.0 10404.1 11201.2 11842.2 
12097.0 12138.1 12039.4 11250.5 9754.8 7437.3 5276.0 3788.5 2720.2 1758.7 1027.3 673.9 452.0 304.1 189.0 98.6 49.3 16.4 0.0 
4026.8 3969.3 3911.8 3903.6 3920.0 3977.5 4035.1 4067.9 4109.0 4076.2 3977.5 3821.4 3706.3 3698.1 3887.1 4141.9 4183.0 3788.5 3163.9 
2580.5 1972.3 1446.4 1134.1 904.0 731.4 591.7 460.2 345.2 254.8 189.0 139.7 98.6 65.7 32.9 8.2 8.2 0.0 
4026.8 3870.7 3698.1 3525.5 3361.2 3196.8 2983.2 2621.6 2161.3 1758.7 1586.1 1594.3 1701.1 1873.7 2005.2 1972.3 1684.7 1306.7 969.7 780.7 
690.3 641.0 575.3 493.1 402.7 336.9 271.2 238.3 205.5 180.8 147.9 123.3 82.2 32.9 8.2 0.0 0.0 
4026.8 3821.4 3517.3 3188.6 2859.9 2457.2 1914.8 1397.1 1183.4 1142.3 1134.1 1134.1 1150.5 1175.2 1109.4 895.8 673.9 567.0 501.3 443.8 410.9 
378.0 345.2 312.3 287.6 271.2 246.5 189.0 139.7 106.8 65.7 41.1 16.4 8.2 0.0 0.0 0.0 
4026.8 3755.6 3344.7 2892.8 2383.2 1791.5 1240.9 1068.3 1027.3 977.9 936.9 904.0 871.1 821.8 715.0 567.0 484.9 410.9 353.4 320.5 287.6 
271.2 246.5 238.3 213.7 189.0 164.4 139.7 106.8 74.0 57.5 32.9 16.4 0.0 0.0 0.0 0.0 
4026.8 3698.1 3172.2 2638.0 2013.4 1323.1 1076.6 1010.8 961.5 904.0 846.5 772.5 706.8 632.8 542.4 468.4 402.7 345.2 304.1 279.4 254.8 238.3 
221.9 205.5 189.0 172.6 147.9 115.1 98.6 82.2 57.5 32.9 8.2 0.0 0.0 0.0 0.0 
4026.8 3624.2 3073.6 2416.1 1692.9 1134.1 1035.5 986.2 928.6 871.1 797.2 706.8 624.6 542.4 468.4 410.9 361.6 312.3 287.6 263.0 238.3 221.9 205.5 
189.0 164.4 147.9 123.3 98.6 82.2 65.7 41.1 16.4 0.0 0.0 0.0 0.0 0.0 
4026.8 3607.7 2991.4 2301.1 1462.8 1084.8 1027.3 977.9 920.4 854.7 772.5 690.3 599.9 517.7 443.8 386.2 345.2 304.1 271.2 246.5 221.9 205.5 180.8 
164.4 147.9 115.1 90.4 82.2 65.7 49.3 24.7 8.2 0.0 0.0 0.0 0.0 0.0 
4026.8 3599.5 2950.3 2202.4 1356.0 1076.6 1019.0 969.7 920.4 854.7 764.3 673.9 583.5 509.5 443.8 394.5 353.4 320.5 279.4 246.5 213.7 197.2 172.6 
156.1 131.5 90.4 65.7 57.5 41.1 24.7 16.4 0.0 0.0 0.0 0.0 0.0 0.0 
4026.8 3566.6 2942.1 2210.7 1347.8 1068.3 1019.0 969.7 912.2 846.5 764.3 673.9 591.7 517.7 452.0 402.7 361.6 320.5 279.4 246.5 213.7 197.2 172.6 
156.1 131.5 90.4 65.7 49.3 41.1 24.7 8.2 0.0 0.0 0.0 0.0 0.0 0.0 
